
Brand: Bell
Catalog ID: 5839-7WRTR
Application
Flip
Catalog Number
5839-7WRTR
Color
Bronze
Construction
Cover Included
Cover Type
EU RoHS Indicator
Yes
Installation Type
Kits
Material
Aluminum
Material Type
Metallic
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Toggle Switch
No
Type
UPC
050169998441
Weather Resistant
Yes
Actual Depth
2.656 in
Height
4.563 in
Trade Size
1/2 in
Weight
1.8 lb
Width
2.813 in
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
NEC
Compliant
Nema Rating
NEMA 3R
Weather Resistant
Yes
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Carton Quantity
4
Packaging Type
Box
Pallet Quantity
448
Standard Package
4