HUBBELL CANADA
1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray
Image of 5839-5WRTRCN 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray
Image of 5839-5WRTRCN 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray

Brand: Bell

Catalog ID: 5839-5WRTRCN

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp,125-Volt weather/tamper resistant ivory duplex included
  • No need to purchase separate components
  • Installation hardware, gasket and multilingual instructions included

General

Application

Flip

Catalog Number

5839-5WRTRCN

Color

Installation Type

Kits

Material Type

Metallic

UPC

805035054369

Logistics

Carton Quantity

4

Pallet Quantity

336