HUBBELL CANADA
1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White
Image of 5839-6WRTRCN 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White
Image of 5839-6WRTRCN 1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White

Brand: Bell

Catalog ID: 5839-6WRTRCN

1-Gang Weatherproof Flip Cover Kit, Includes WR/TR Duplex, Box, and Cover, White

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 15-Amp, 125-Volt weather/tamper resistant ivory duplex included
  • No need to purchase separate components
  • Installation hardware, gasket, and multilingual instructions included

General

Application

Flip

Catalog Number

5839-6WRTRCN

Color

Installation Type

Kits

Material Type

Metallic

UPC

805035054376

Logistics

Carton Quantity

4

Pallet Quantity

336