HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, Expandable, Gray
Image of ML450GCN 1-Gang Weatherproof In-Use Cover, Expandable, Gray
Image of ML450GCN 1-Gang Weatherproof In-Use Cover, Expandable, Gray
play
TAYMAC®: ML Series Expandable In-Use Covers
Image of ML450GCN 1-Gang Weatherproof In-Use Cover, Expandable, Gray
Image of ML450GCN 1-Gang Weatherproof In-Use Cover, Expandable, Gray

1-Gang Weatherproof In-Use Cover, Expandable, Gray

Brand: TayMac

Catalog ID: ML450GCN

1-Gang Weatherproof In-Use Cover, Expandable, Gray

  • Design expands from 1 in. to 3 in. for in-use needs
  • Ultra rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Vertical or horizontal device mount

General

Catalog Number

ML450GCN

Color

UPC

805035052136

Certifications And Compliance

Nema Rating

3R Rated

Logistics

Carton Quantity

10