HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM420CCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
Image of MM420CCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear
play
360 View
play
TAYMAC®: Weatherproof Extra Duty In-use Covers
+5
TAYMAC®: Extra-Duty Overview

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, 16-in-1, 2-3/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM420CCN

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 2-3/4 in. Deep, Clear

General

Catalog Number

MM420CCN

Color

Series

EXTRA DUTY® Series

UPC

805035053461

Logistics

Carton Quantity

8

Pallet Quantity

640