HUBBELL CANADA
1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX4280SCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray
Image of MX4280SCN 1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray
play
360 View
play
TAYMAC®: Extra-Duty Overview
+3
TAYMAC®: Metallic Extra Duty Weatherproof In-Use Device Covers

1-Gang Weatherproof In-Use Cover, EXTRA DUTY® Series, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray

Brand: TayMac

Catalog ID: MX4280SCN

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Expandable, Vertical, 8-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 8-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Adapter, gasket, mounting hardware and instructions included
  • Extra Duty® rated
  • Vertical mount

General

Catalog Number

MX4280SCN

Color

Series

EXTRA DUTY® Series

UPC

805035052211

Logistics

Carton Quantity

6