HUBBELL CANADA
1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling
Image of 2654 1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling
*Representative image
Image of 2654 1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

Brand: Raco

Catalog ID: 2654

1 in. 90 Degree Rigid/IMC Handy Ell Threaded Coupling

  • Gasket and cover included
  • Additional sizes available
Conduit

General

Catalog Number

2654

Conduit Type

Rigid/IMC

Fitting Type

Couplings

Material

Die Cast Zinc

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169026540

Dimensions

Dimensions

1.52 in x 3.87 in x 2.08 in

Height

2.08 in

Length

1.52 in

Trade Size

1 in

Weight

0.62 lb

Width

3.87 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3000