HUBBELL CANADA
Image of 1824 1 in. Rigid/IMC Compression Coupling
Image of 1824 1 in. Rigid/IMC Compression Coupling

1 in. Rigid/IMC Compression Coupling

Brand: Raco

Catalog ID: 1824

1 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • All steel/malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1824

Conduit Type

Rigid/IMC

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018248

Dimensions

Dimensions

1.688 in x 1.609 in x 1.609 in

Height

1.609 in

Length

1.688 in

Trade Size

1 in

Weight

0.443 lb

Width

1.609 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

2400