HUBBELL CANADA
Image of 2454 1 in. Sealing Washer
Image of 2454 1 in. Sealing Washer

1 in. Sealing Washer

Brand: Raco

Catalog ID: 2454

1 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2454

Conduit Type

Liquidtight

Fitting Type

Washers

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169024546

Dimensions

Dimensions

0.172 in x 1.625 in x 1.625 in

Height

1.625 in

Length

0.172 in

Trade Size

1 in

Weight

0.016 lb

Width

1.625 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

24000

Standard Package

50