

Brand: AccelTex Solutions
Catalog ID: ATS-00023
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
100
Catalog Number
ATS-00023
Compatibility
Connector Style 1
DART
Connector Style 2
N-Style Plug
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620431093
Dimensions
8 in x 7 in x 1 in
Height
1 in
Length
8 in
Width
7 in
Cable Type
100
Compatibility
Connector Style 1
DART
Connector Style 2
N-Style Plug