

Brand: AccelTex Solutions
Catalog ID: ATS-00032
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
100
Catalog Number
ATS-00032
Connector Style 1
RPSMA Bulkhead Jack
Connector Style 2
RPSMA Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620431185
Dimensions
7.25 in x 4.75 in x 0.5 in
Height
0.5 in
Length
7.25 in
Width
4.75 in
Cable Type
100
Operating Temperature
-40 to 85 °C
Connector Style 1
RPSMA Bulkhead Jack
Connector Style 2
RPSMA Plug