HUBBELL CANADA
Image of 4100P9W 100A 250V Blue IEC Pin & Sleeve Watertight Male Plug
Image of 4100P9W 100A 250V Blue IEC Pin & Sleeve Watertight Male Plug
Discontinued

100A 250V Blue IEC Pin & Sleeve Watertight Male Plug

Brand: Bryant

Catalog ID: 4100P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100P9W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Series

Watertight - IP67

Type

Plugs

UPC

781786250840

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase 250 V

Voltage Rating Description

3 Phase 250 V

Wattage

25000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable