

Brand: Bryant
Catalog ID: 5100SMI9W
Watertight
Application
High Ampacity Connections
Catalog Number
5100SMI9W
Color
Blue
Environmental Conditions
Watertight
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Non-Fused Interlocks
Type
Receptacle
UPC
781786055506
Display Size
Standard Sized Product
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Three Phase
Voltage Rating
3 Phase 240 V
Voltage Rating Description
3 Phase 240V
Wattage
20800
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#3 AWG to #1/0 AWG
Environmental Conditions
Watertight
Nema Rating
Non-NEMA