HUBBELL CANADA
100A Blue AC 3-Phase IEC Pin & Sleeve Watertight Receptacle
Image of 4100SMI9W 100A Blue AC 3-Phase IEC Pin & Sleeve Watertight Receptacle
Image of 4100SMI9W 100A Blue AC 3-Phase IEC Pin & Sleeve Watertight Receptacle
Image of 4100SMI9W 100A Blue AC 3-Phase IEC Pin & Sleeve Watertight Receptacle
Discontinued

100A Blue AC 3-Phase IEC Pin & Sleeve Watertight Receptacle

Brand: Bryant

Catalog ID: 4100SMI9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 100A 3- Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue,

Watertight

General

Application

High Ampacity Connections

Catalog Number

4100SMI9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Non-Fused Interlocks

Type

Receptacle

UPC

781786055469

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase 240 V

Voltage Rating Description

3 Phase 240V

Wattage

25000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA