


Brand: Burndy
Catalog ID: 102009
Catalog Number
102009
Product Type
Clamps
Type
Stirrups
UPC
621945682825
Dimension - Bail Size
1/0
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 2/0-4/0 AAC, 1/0 Bail
Carton Quantity
25
Pallet Quantity
900