HUBBELL CANADA
10ft Aluminum Service Pole, 2KO-4x20A Duplex Receptacles, 2CT
Image of A2510028D22CT 10ft Aluminum Service Pole, 2KO-4x20A Duplex Receptacles, 2CT
Image of A2510028D22CT 10ft Aluminum Service Pole, 2KO-4x20A Duplex Receptacles, 2CT
play
3D View

10ft Aluminum Service Pole, 2KO-4x20A Duplex Receptacles, 2CT

Brand: TradeSelect

Catalog ID: A2510028D22CT

SERVICE POLE 10FT 2KO 4X20A DUP 2CT

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

General

Catalog Number

A2510028D22CT