

Brand: CHANCE Utility
Catalog ID: C615800
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
C615800
Coating
10 mil Copperbonded
EU RoHS Indicator
Material
Steel
Tensile Strength
80000 lb.
UPC
096359365099
Diameter
0.63 in
Dimensions
120.00 in x 0.555 in x 0.555 in
Distance From Pole
N/A
Height
0.555 in
Length
120 in
Weight
8.31 lb
Width
0.555 in
EU RoHS Indicator
Industry Standard(s)
NEMA GR-1
Tensile Strength
80000 lb.
Pallet Quantity
100