HUBBELL CANADA
11 ft Aluminum Service Pole, 2 Duplex Receptacles
Image of A2511024D 11 ft Aluminum Service Pole, 2 Duplex Receptacles
Image of A2511024D 11 ft Aluminum Service Pole, 2 Duplex Receptacles
play
3D View

11 ft Aluminum Service Pole, 2 Duplex Receptacles

Brand: TradeSelect

Catalog ID: A2511024D

SERVICE POLE 11FT W/2 DUP REC

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with junction box and 2 circuits

General

Application

Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection

Catalog Number

A2511024D

Finish Type

Painted Satin Grey

Knockouts

2

Material

Aluminum

Type

Service Pole

UPC

805035052563

Dimensions

Dimensions

2.08 in x 2.13 in x 132 in

Height

132 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified

Configuration

Knockouts

2