

Brand: Burndy
Catalog ID: 115
Welding Powder Size: 115 GM, Recommended Accessories: B370320-02 Steel Disc
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
115
Material
Steel
Product Family
Grounding and Bonding Connectors>Exothermic Connectors>Shots
Product Type
Weld Metal
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402252
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Weight
0.34 lb
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
5400