HUBBELL CANADA
Image of 2082 1/2 in. EMT 1-Hole Push-On Strap
*Representative image
Image of 2082 1/2 in. EMT 1-Hole Push-On Strap
Image of 2082 1/2 in. EMT 1-Hole Push-On Strap
Image of 2082 1/2 in. EMT 1-Hole Push-On Strap

1/2 in. EMT 1-Hole Push-On Strap

Brand: Raco

Catalog ID: 2082

1/2 in. EMT 1-Hole Push-On Strap

Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

2082

Conduit Type

EMT

Fitting Type

Straps

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169020821

Dimensions

Dimensions

1.745 in x 0.57 in x 0.828 in

Height

0.828 in

Length

1.745 in

Package Height

3.75 in

Package Length

6.125 in

Package Weight

2.706 lb

Package Width

3.75 in

Trade Size

1/2 in

Weight

0.023 lb

Width

0.57 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

48000