HUBBELL CANADA
1/2 in. EMT Raintight Compression Connector, Uninsulated, CCSRT050
Image not found
Image not found

1/2 in. EMT Raintight Compression Connector, Uninsulated, CCSRT050

Brand: TradeSelect

Catalog ID: CCSRT050

In wet locations, bond EMT conduit to a box or enclosure use tradeSELECT™ Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements and with CEC rule 12-1412.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Non-insulated
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.
  • Knockout seal installed.

General

Catalog Number

CCSRT050

UPC

626463044278

Dimensions

Dimensions

1.004 in x 1.122 in x 1.732 in

Height

1.732 in

Length

1.004 in

Weight

0.12 lb

Width

1.122 in

Certifications And Compliance

Certification - cULus

cUL Listed

Logistics

Carton Quantity

250

Minimum Pack Quantity

50

Pallet Quantity

18000