HUBBELL CANADA
1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
*Representative image
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
play
360 View
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack
+2
Image of 5269-0 1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

1/2 In. NPT Metallic Gray Weatherproof Closure Plug, 4-Pack

Brand: Bell

Catalog ID: 5269-0

Weatherproof Closure Plugs, 1/2 in. NPT, Gray, 75 Polybags of 4

  • Die cast zinc construction
  • 1/2 in. NPT thread
  • 4 plugs per bag, 75 bags total
  • * Order in standard package bag quantities only - not per piece

General

Application

Catalog Number

5269-0

Color

Construction

Metallic

EU RoHS Indicator

Material

Zinc moulé sous pression

Product Family

Box Accessories

Product Type

Weatherproof Boxes & Extensions

Type

UPC

050169526903

Dimensions

Cubic Capacity

0.190269 cu.in

Depth

0.29 in

Height

0.81 in

Package Height

0.813 in

Package Length

0.313 in

Package Weight

0.064 lb

Package Width

0.813 in

Width

0.81 in

Certifications And Compliance

Certified Listed

  • cULus Listed
  • UL Listed

EU RoHS Indicator

Logistics

Carton Quantity

75

Packaging Type

Polybag

Pallet Quantity

13500

Standard Package

75