


Brand: Bell
Catalog ID: 5269-9
Catalog Number
5269-9
Color
Construction
Metallic
Material
Die Cast Zinc
Product Family
Box Accessories
Product Type
Weatherproof Boxes & Extensions
Type
Closure Plugs
UPC
050169526996
Cubic Capacity
0.190269 cu.in
Depth
0.29 in
Height
0.81 in
Package Height
0.813 in
Package Length
0.313 in
Package Weight
0.013 lb
Package Width
0.813 in
Width
0.81 in
Certified Listed
Carton Quantity
1000
Packaging Type
Box
Pallet Quantity
80000
Standard Package
1000