HUBBELL CANADA
1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 3-Pack
Image of 5269-6 1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 3-Pack
*Representative image
Image of 5269-6 1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 3-Pack
play
360 View
Image of 5269-6 1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 3-Pack

1/2 In. NPT Non-Metallic White Weatherproof Closure Plug, 3-Pack

Brand: Bell

Catalog ID: 5269-6

Weatherproof Closure Plugs, 1/2 in. NPT, White, Carded

  • Nonmetallic construction
  • 1/2 in. NPT thread
  • ** Order in standard package card quantities only - not per piece

General

Catalog Number

5269-6

Color

Construction

Nonmetallic

Product Family

Box Accessories

Product Type

Weatherproof Boxes & Extensions

Type

Closure Plugs

UPC

050169526965

Dimensions

Cubic Capacity

0.203391 cu.in

Depth

0.31 in

Height

0.81 in

Package Height

0.813 in

Package Length

0.313 in

Package Weight

0.3 lb

Package Width

0.813 in

Width

0.81 in

Certifications And Compliance

Certified Listed

  • cULus Listed
  • UL Listed

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Packaging Type

Blistercard

Pallet Quantity

3888