HUBBELL CANADA
1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector
Image of 4714 1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector
Image of 4714 1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector
Image of 4714 1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector
Image of 4714 1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector
+3
Image of 4714 1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector

1/2 in. THE INSIDER® Series Nonmetallic Sheathed Cable Connector

Brand: Raco

Catalog ID: 4714

1/2 in. THE INSIDER® Nonmetallic Sheathed Cable Connector

Raco the Insider is a thermoplastic connector that connects one or two runs of Nonmetallic Sheathed Cable to a box. The Insider can be used with steel boxes, panel boxes or plastic boxes with knockouts. The connector is to be used in dry locations. The connector is to be installed from inside the box.

  • Installs from inside the box: The unique design allows the installer to run the NMSC through the knockout to the desired length before snapping the connector into the knockout. No more need to cut an oversized hole for an old work box and connector installation
  • UL listed for use with eccentric knockouts: THE INSIDER is the only NMSC Connector that has been U.L. tested for use with an eccentric knockout. No need to worry about the unused knockout pulling out
  • Accepts single and dual runs of NMSC: THE INSIDER can accommodate one of the widest ranges of NMSC combinations in the industry. There's no need to stock another connector
  • Snap-in design for ½ knockouts: THE INSIDER locks into the removed knockout securely.No need to waste time with installing locknuts"
  • One piece nonmetallic construction: THE INSIDER resists corrosion and offers insulation protection. THE INSIDER is made of a tough engineered thermoplastic and conforms to the requirements of UL514B, UL514C and CSA. THE INSIDER can be used in exposed and concealed ceilings and walls
NMSC

General

Accessory Type

Fitting

Catalog Number

4714

Conduit Type

Nonmetallic Sheathed Cable (NMSC)

Connector Type

THE INSIDER

Fitting Type

Connectors

Material

Thermoplastic

Product Family

Non-Metallic Sheathed Cable

Product Type

Commercial Fittings

Series

THE INSIDER® Series

UPC

050169047149

Dimensions

Dimensions

0.625 in x 1.14 in x 1.14 in

Height

1.14 in

Length

0.625 in

Package Height

4.25 in

Package Length

6.75 in

Package Weight

0.86 lb

Package Width

4.5 in

Trade Size

1/2 in

Weight

0.006 lb

Width

1.14 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Connector Type

THE INSIDER

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

60000