HUBBELL CANADA
#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)
Image of 983 #12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)
Image of 983 #12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

Brand: Raco

Catalog ID: 983

#12 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #12 solid insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length
  • Suitable for 10-32 threaded hole

General

Accessory Type

Box

Catalog Number

983

EU RoHS Indicator

Product Family

Grounding Products

Product Type

Steel Box Support Products & Accessories

Type

Ground Screws

UPC

050169909836

Dimensions

Dimensions

8 in x 0.4 in x 0.5 in

Height

0.5 in

Length

8 in

Weight

0.019 lb

Width

0.4 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

80000