HUBBELL CANADA
12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #14 AWG-750 kcmil Copper, #8 AWG-750 kcmil Aluminum, #4 AWG-556.5 kcmil ACSR
Image of Y750HSXT 12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #14 AWG-750 kcmil Copper, #8 AWG-750 kcmil Aluminum, #4 AWG-556.5 kcmil ACSR

12-Ton C-Head Crimper, Self Contained Hydraulic, Uses U Dies, #14 AWG-750 kcmil Copper, #8 AWG-750 kcmil Aluminum, #4 AWG-556.5 kcmil ACSR

Brand: Burndy

Catalog ID: Y750HSXT

12T C-Head Crimper, #14-750 kcmil CU, #8-750 kcmil AL, #4-556.5 kcmil ACSR.

  • Easy tool positioning with its 355 head rotation
  • Patented rapid advance pump for faster crimps
  • Comfort grip handles
  • Audible "pop-off" pressure relief valve
  • Handle drain trigger

Easy tool positioning with its 355° head rotation,Patented rapid advance pump for faster crimps,Handle trigger drain for convenient ram retraction

General

Application

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Catalog Number

Y750HSXT

Crimp Force Capacity

12 ton

Die Type

U Die

EU RoHS Indicator

Yes

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

Type

UPC

781810458600

UPC 14 Digit GTIN

00781810458600

Dimensions

Dimensions

23.96 in x 8.71 in x 2.86 in

Height

2.86 in

Jaw Width

1.65 in

Length

23.96 in

Weight

17.2 lb

Width

8.71 in

Conductor Related

Crimping Ranges

Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Package Contents

Tool, Plastic Case