

Brand: Burndy
Catalog ID: PATCUT129LILCBPB
The PATRIOT® PATCUT129 offers a cutting range up to 1.29” copper and aluminum, 1113 kcmil ACSR, 3/8" EHS Guy Strand, as well as other hard metals. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.
Application
Cutting
Application - For Use On
ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PATCUT129LILCBPB
Container Type
Nylon Pro Bag
Crimp Force Capacity
7 ton
Power Source
No Charger
Series
PATRIOT® Series
Tool Type
Battery Actuated Cutter
Trade Name
PATRIOT®
Type
Cutter
UPC
621945561533
Dimensions
14.5 in x 3.5 in x 13.5 in
Height
13.5 in
Length
14.5 in
Weight
9.85 lb
Width
3.5 in
Operating Voltage
18 VDC
Crimping Ranges
Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
7 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Cutter, Lanyard, Nylon Pro Bag
Pallet Quantity
12