HUBBELL CANADA
12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi N-Style Omni
Image of ATS-00155 12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi N-Style Omni
Image of ATS-00155 12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi N-Style Omni

12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi N-Style Omni

Brand: AccelTex Solutions

Catalog ID: ATS-00155

ATS-00155 (former catalog number ATS-12106P-S-L-CG-UBPTB-INTOO-46-4NP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and comes pre-installed with an AccelTex omni antenna on the bottom of the enclosure.

  • Polycarbonate enclosure with pre-installed omni antenna protects enterprise-class APs
  • Provides environmental and tampering protection in indoor and outdoor applications

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360

Beamwidth - Vertical

144/55

Cable Type

RG58

Catalog Number

ATS-00155

Color

Light Grey

Connector Type

N-Style Plug

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Enclosure System Components

ATS-12106P-S-L-CG-UBPTB and ATS-OO-245-46-4NP-36

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Isolation Loss

˃20dB

Lock Type

Latch

Material

Polycarbonate

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-28 to 115 °C

Polarization

Vertical

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620431987

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

RG58

Certifications And Compliance

Ratings

122

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-28 to 115 °C

Configuration

Connector Type

N-Style Plug

Door Type

Solid

Number of Leads

4