

Brand: AccelTex Solutions
Catalog ID: ATS-03399
Application
Indoor
Catalog Number
ATS-03399
Color
White/Clear
Material
Plastic Enclosure with Stell Swing-out mechanism
UPC
662620440972
Dimensions
12.3 in x 12 in x 3.5 in
Height
3.5 in
Length
12.3 in
Width
12 in