




Brand: AccelTex Solutions
Catalog ID: ATS-00732
Application
Indoor Wi-Fi
Catalog Number
ATS-00732
Door Type
Opaque
Enclosure Style
Wall Mount
Indoor/Outdoor
Indoor
Lock Type
Key Lock
Technology
802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at
UPC
662620434971
Dimensions
12 in x 12 in x 4 in
Height
4 in
Length
12 in
Width
12 in
Indoor/Outdoor
Indoor
Door Type
Opaque