HUBBELL CANADA
Image of ATS-01759 12x14x8 Under Seat Enclosure

12x14x8 Under Seat Enclosure

Brand: AccelTex Solutions

Catalog ID: ATS-01759

ATS-01759 (former catalog number ATS-USE-12148). The AccelTex Solutions ABS under seat enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is durable for indoor and outdoor large venues and can be painted to match existing décor.

  • ABS under-seat enclosure protects APs in indoor and outdoor large venues
  • Paintable design integrates with existing décor for a seamless appearance

General

Application

Outdoor Wi-Fi, Stadium

Catalog Number

ATS-01759

Color

Tan

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-584
  • Aruba/HP AP-585
  • Aruba/HP AP-615
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Aruba/HP AP-754
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR56E
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Cord Grip

No

Door Type

Solid

Enclosure Size

12x14x8

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Attach to Floor or Riser

Lock Type

Screw Cover

Material

ABS

Operating Temperature

-40 to 120 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620437132

Dimensions

Dimensions

12 in x 14 in x 8 in

Height

8 in

Length

12 in

Width

14 in

Certifications And Compliance

Ratings

NEMA 4X

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Arista C-460E
  • Arista O-105E
  • Arista O-235
  • Arista O-235E
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-584
  • Aruba/HP AP-585
  • Aruba/HP AP-615
  • Aruba/HP AP-634
  • Aruba/HP AP-635
  • Aruba/HP AP-654
  • Aruba/HP AP-655
  • Aruba/HP AP-734
  • Aruba/HP AP-735
  • Aruba/HP AP-754
  • Aruba/HP AP-755
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9115i
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9130AXI
  • Cisco Catalyst 9136i
  • Cisco CW9162
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR46
  • Cisco MR46E
  • Cisco MR56
  • Cisco MR56E
  • Cisco MR57
  • Cisco MR76
  • Cisco MR86
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 120 °C

Configuration

Door Type

Solid