HUBBELL CANADA
14x12x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPSMA Omni
Image of ATS-00278 14x12x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPSMA Omni
Image of ATS-00278 14x12x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPSMA Omni

14x12x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPSMA Omni

Brand: AccelTex Solutions

Catalog ID: ATS-00278

ATS-00278 (former catalog number ATS-14126P-S-L-CG-UBPTB-INTOO-46-4RPSP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

  • Polycarbonate enclosure protects enterprise-class APs from environmental threats and tampering
  • Provides NEMA rated protection

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360

Beamwidth - Vertical

144/55

Cable Type

RG58

Catalog Number

ATS-00278

Color

Light Grey

Connector Type

RPSMA Plug

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Enclosure System Components

ATS-14126P-S-L-CG-UBPTB and ATS-OO-245-46-4RPSP-36

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Universal Backplate and T-Bar

Isolation Loss

˃20dB

Lock Type

Latch

Material

Polycarbonate

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-28 to 115 °C

Polarization

Vertical

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432779

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

100 W

Voltage Ratio

< 2.0:1

Conductor Related

Cable Type

RG58

Certifications And Compliance

Ratings

122

Operational

Indoor/Outdoor

Indoor or Outdoor

Isolation Loss

˃20dB

Operating Temperature

-28 to 115 °C

Configuration

Connector Type

RPSMA Plug

Door Type

Solid

Number of Leads

4