


Brand: Hubbell Premise Wiring
Catalog ID: SF15ST
Standard Product
Catalog Number
SF15ST
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Snap-Fit Data and AV Connecrors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
HD, 15-Pin
Temperature Rating
Per TIA
Type
Screw Term
UPC
662620306896
Display Size
1-Unit
Weight
0.05 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25