HUBBELL CANADA
15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
Image of USB15X2LA 15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
Image of USB15X2LA 15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
Image of USB15X2LA 15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
Image of USB15X2LA 15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
+1
Image of USB15X2LA 15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond
Discontinued

15A 125V Decorator Duplex Receptacle Dual USB 3.8A Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB15X2LA

Straight Blade Duplex Receptacle, Dual USB Type 2.0 ports 3.8 Amp, 5V DC, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Two USB ports 3.8 Amp, 5V DC, type A, class 2.0
  • Tamper-Resistant decorator duplex receptacle
  • Green LED indicator to show USB power available
  • Compatible with USB 1.½.0/3.0 devices, including Apple® products

Dual USB Charger, Tamper Resistant

General

Application

USB Charger Hospital Grade

Catalog Number

USB15X2LA

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Item Type

USB Charger Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Product Family

Heavy Duty

Specifications

  • Base - RTP
  • Clamp - Plated steel
  • Contacts - Plated steel
  • Face - RTP
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .040" Zinc plated steel
  • Terminal Screws - Plated steel
  • USB Port - Stainless Steel

Style

Style Line Decorator

Type

Two Type 2.0 Ports

UPC

883778304613

Dimensions

Dimensions

4.12 in x 1.75 in x 1.96 in

Display Size

Standard Sized Product

Height

1.96 in

Length

4.12 in

Width

1.75 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

cULus Listed To UL498

Nema Rating

5-15R

Operational

Horsepower - Maximum

0.5

Indicator(s) Type

Green LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Logistics

Carton Quantity

10