HUBBELL CANADA
Image of PAT46CLWSL5PB 15T Covered C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries
Image of PAT46CLWSL5PB 15T Covered C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries

15T Covered C-Head Battery Crimper, Pro Bag, 5Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT46CLWSL5PB

PATRIOT® Series, 15-Ton Covered C-Head Battery Crimper, Hydraulic Self-Contained, Nylon Pro Bag, Makita (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The 15-Ton PATRIOT® PAT46 crimper with C-head design and 2” jaw opening accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, scoop style C-head with 355º head rotation
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46CLWSL5PB

Container Type

Nylon Pro Bag

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

EU RoHS Indicator

Power Source

120V-AC Charger

Recharge Time

0.75 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561670

Dimensions

Dimensions

18.44 in x 3.26 in x 12.88 in

Height

12.88 in

Jaw Width

2.00 in

Length

18.44 in

Weight

18.95 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

EU RoHS Indicator

Force Related

Crimp Force Capacity

15 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.75 h

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Hard Case

Pallet Quantity

12