

Brand: AccelTex Solutions
Catalog ID: ATS-00374
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
195
Catalog Number
ATS-00374
Connector Style 1
N-Style Plug
Connector Style 2
N-Style Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433424
Dimensions
7 in x 7.25 in x 1 in
Height
1 in
Length
7 in
Width
7.25 in
Cable Type
195
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Plug
Connector Style 2
N-Style Plug
Carton Quantity
200
Pallet Quantity
3600