

Brand: AccelTex Solutions
Catalog ID: ATS-00379
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Cable Type
195
Catalog Number
ATS-00379
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Jack
Technology
802.11ac, 802.11n
UPC
662620433479
Dimensions
8 in x 7 in x 1 in
Height
1 in
Length
8 in
Width
7 in
Cable Type
195
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Jack