HUBBELL CANADA
195W LED Hazardous Location Flood Light120-277V KFL19530
Image of KFL19530 195W LED Hazardous Location Flood Light120-277V KFL19530
Image of KFL19530 195W LED Hazardous Location Flood Light120-277V KFL19530
play
3D View
Discontinued

195W LED Hazardous Location Flood Light120-277V KFL19530

Brand: Killark

Catalog ID: KFL19530

195W LED Flood 120-277V 50/60Hz

General

Catalog Number

KFL19530

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

21940

Material

Copper-free aluminum

Mounting Type

Trunnion

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL Series

UPC

783936123011

Dimensions

Weight

30 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

112.5

Voltage Rating

120-277 VAC

Wattage

195 W

Certifications And Compliance

ATEX File Number

CML 14ATEX3087 & 14ATEX4088

Compliance

  • Suitable For Wet Locations
  • Marine Rated (US Only)

CSA File Number

LR11713

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

CSA 14.0002X

IP Rating

IP66

Nema Rating

3, 4, 4X

Operational

Lumen Range

15,001-25,000 lm

Lumens

21940