HUBBELL CANADA
1PL2/06, UV Rated Black, 1-Sided, 6-Port, #14-2/0 AWG
Image of 1PL2/06 1PL2/06, UV Rated Black, 1-Sided, 6-Port, #14-2/0 AWG
Image of 1PL2/06 1PL2/06, UV Rated Black, 1-Sided, 6-Port, #14-2/0 AWG

1PL2/06, UV Rated Black, 1-Sided, 6-Port, #14-2/0 AWG

Brand: Burndy

Catalog ID: 1PL2/06

Aluminum Multiple Tap Connector, UV Rated Black, 6 Port, 1 Side Entry, #14-2/0 AWG. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PL2/06

Connector Type

Multi Tap

Hex Key

3/16

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

6

Physical Attribute - Number of Screws

6

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810286876

UPC 14 Digit GTIN

00781810286876

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

107 mm

Dimension - Length Overall inch

4.20 in

Dimension - Screw Size inch

7/16

Dimension - Width inch

1.31 in

Dimension - Width mm

33 mm

Dimensions

4.2 in x 1.31 in x 1.38 in

Height

1.38 in

Length

4.2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.31 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

6

Physical Attribute - Number of Screws

6

Logistics

Carton Quantity

100

Pallet Quantity

4500