HUBBELL CANADA
1PL45, UV Rated Black, 1-Sided, 5-Port, #14-4 AWG
Image of 1PL45 1PL45, UV Rated Black, 1-Sided, 5-Port, #14-4 AWG
Image of 1PL45 1PL45, UV Rated Black, 1-Sided, 5-Port, #14-4 AWG

1PL45, UV Rated Black, 1-Sided, 5-Port, #14-4 AWG

Brand: Burndy

Catalog ID: 1PL45

Aluminum Multiple Tap Connector, UV Rated Black, 5 Port, 1 Side Entry, #14-4 AWG. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PL45

Connector Type

Multi Tap

Hex Key

1/8

Installation Torque Recommended in-lb

45 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

5

Physical Attribute - Number of Screws

5

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810286999

UPC 14 Digit GTIN

00781810286999

Dimensions

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

61 mm

Dimension - Length Overall inch

2.39 in

Dimension - Screw Size inch

1/4

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Dimensions

2.39 in x 1.25 in x 1.25 in

Height

1.25 in

Length

2.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.25 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - AL Str Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

5

Physical Attribute - Number of Screws

5

Logistics

Carton Quantity

100

Pallet Quantity

9600