HUBBELL CANADA
1PLO42, UV Rated Black, Offset Entry, 2-Ports, #14-#4 AWG
Image of 1PLO42 1PLO42, UV Rated Black, Offset Entry, 2-Ports, #14-#4 AWG
Image of 1PLO42 1PLO42, UV Rated Black, Offset Entry, 2-Ports, #14-#4 AWG

1PLO42, UV Rated Black, Offset Entry, 2-Ports, #14-#4 AWG

Brand: Burndy

Catalog ID: 1PLO42

UV Rated Black, Offset Entry, 2 Port, #14-4 AWG. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Catalog Number

1PLO42

Connector Type

Multi Tap

Hex Key

1/8

Installation Torque Recommended in-lb

45 LBS/in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Allen

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810287521

UPC 14 Digit GTIN

00781810287521

Dimensions

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.08 in

Dimension - Screw Size inch

5/8

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Dimensions

1.08 in x 1.5 in x 1.25 in

Height

1.25 in

Length

1.08 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG

Conductor - AL Str Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

250

Pallet Quantity

15000