HUBBELL CANADA
1U Fiber Optic Rack Panel 48 Port LC Duplex Rackmount MM Loaded
Image of FEUR48LCDM 1U Fiber Optic Rack Panel 48 Port LC Duplex Rackmount MM Loaded
Image of FEUR48LCDM 1U Fiber Optic Rack Panel 48 Port LC Duplex Rackmount MM Loaded
Discontinued

1U Fiber Optic Rack Panel 48 Port LC Duplex Rackmount MM Loaded

Brand: Hubbell Premise Wiring

Catalog ID: FEUR48LCDM

Fiber Optic, 1-Unit, Rack MountPanel,12) LC-DX, Multi Mode, Beige, Phosphor Bronze

General

Adapter Type

LC Duplex Adapters

Catalog Number

FEUR48LCDM

Enclosure Type

Interconnect Shelves

Number Of Ports

48

Style

Loaded

UPC

662620322438

Operational

Adapter Type

LC Duplex Adapters

Configuration

Number Of Ports

48