

Brand: Hubbell Wiring Device-Kellems
Catalog ID: CEXT422MWL15
422 Family, Male/Open Connection
Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Catalog Number
CEXT422MWL15
Color
Construction
Fabricated
Material
Composite
Mounting Method
Access Floor
Product Family
Zone Distribution
Type
2.0 Extender Cable
UPC
783585526461
Length
180 in
Weight
17 lb
Industry Standard(s)
cULus
Mounting Method
Access Floor