HUBBELL CANADA
2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG
Image of ZBHR25 2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG
Image of ZBHR25 2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG
Discontinued

2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ZBHR25

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Homerun Cables, 25 feet, 9-Conductors, #10 AWG

  • 9-Conductor Cable Reduces Multiple Homeruns from Panel to Zone Box
  • Provides Labor and Material Savings

Standard Product

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

ZBHR25

Color

Construction

Fabricated

Material

Composite

Product Family

Zone Distribution

UPC

783585544083

Dimensions

Length

300 in

Weight

12 lb

Certifications And Compliance

Industry Standard(s)

cULus