HUBBELL CANADA
Image of 2160 2-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

2-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

OR

Brand: Raco

Catalog ID: 2160

2-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw
Conduit

General

Catalog Number

2160

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169021606

Dimensions

Dimensions

2.875 in x 3.56 in x 3.75 in

Height

3.75 in

Length

2.875 in

Trade Size

2-1/2 in

Weight

1.402 lb

Width

3.56 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1000