HUBBELL CANADA
2-1/2 in. EMT Raintight Compression Connector, Uninsulated, CCSRT250
Image not found
Image not found

2-1/2 in. EMT Raintight Compression Connector, Uninsulated, CCSRT250

Brand: TradeSelect

Catalog ID: CCSRT250

In wet locations, bond EMT conduit to a box or enclosure use tradeSELECT™ Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements and with CEC rule 12-1418.

  • Steel construction provides mechanical protection
  • Zinc electroplated for added corrosion protection
  • Non-insulated
  • Marked with "Wet Location" for easy inspection
  • cUL
  • Available in trade sizes from 1/2 in. to 4 in.
  • Knockout seal installed.

General

Catalog Number

CCSRT250

UPC

626463044339

Dimensions

Dimensions

3.378 in x 3.567 in x 3.799 in

Height

3.799 in

Length

3.378 in

Weight

1.66 lb

Width

3.567 in

Certifications And Compliance

Certification - cULus

cUL Listed

Certified Listed

cUL Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

900