HUBBELL CANADA
Image of 2950RT 2-1/2 in. EMT Raintight Compression Coupling

2-1/2 in. EMT Raintight Compression Coupling

Brand: Raco

Catalog ID: 2950RT

2-1/2 in. EMT Raintight Compression Coupling

In wet locations, couple two ends of conduit with RACO® compression couplings. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.) For easy inspection, "Wet Location" is marked on all fittings.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2950RT

Conduit Type

EMT

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169501085

Dimensions

Dimensions

4.749 in x 3.44 in x 3.62 in

Height

3.62 in

Length

4.749 in

Trade Size

2-1/2 in

Weight

1.769 lb

Width

3.44 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

576