

Brand: Raco
Catalog ID: 3310
Catalog Number
3310
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Fitting Type
Connectors
Insulation Type
Insulated
Material
Malleable Iron
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169033104
Dimensions
3 in x 3.469 in x 4.156 in
Height
4.156 in
Length
3 in
Trade Size
2-1/2 in
Weight
1.736 lb
Width
3.469 in
Certified Listed
cULus Listed
EU RoHS Indicator
Connector Type
Squeeze
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
240