HUBBELL CANADA
2-1/2 in. Rigid/IMC 3-Piece Super Coupling
Image of 1530RAC 2-1/2 in. Rigid/IMC 3-Piece Super Coupling
*Representative image
Image of 1530RAC 2-1/2 in. Rigid/IMC 3-Piece Super Coupling

2-1/2 in. Rigid/IMC 3-Piece Super Coupling

Brand: Raco

Catalog ID: 1530RAC

2-1/2 in. Rigid/IMC 3-Piece Super Coupling

  • RACO three-piece couplings provide concrete-tight connections
  • All components are zinc electro plated for corrosion protection
  • Reduces installation time
  • Eliminates field threading
  • Lighter than the traditional malleable iron 3-piece coupling
  • Compact size makes installation easier where space is limited
  • No need to disassemble the compression nut and ring

General

Application

  • For use when coupling Rigid/IMC conduit to either threaded or unthreaded Rigid/IMC conduit, or EMT conduit
  • Use couplings to couple conduit ends when the conduit cannot be turned

Catalog Number

1530RAC

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169015308

Dimensions

Dimensions

3.1 in x 3.45 in x 3.45 in

Height

3.45 in

Length

3.1 in

Trade Size

2.5 in

Weight

1.6 lb

Width

3.45 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

700